Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI5-EG12-Y1X 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-EG12-Y1X 10M
Order ID no. 4012122
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
72,60 €
home
Turck-Shop
Products
Others
NI5-EG12-Y1X 10M
Item Total
72,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support