Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q10S-Y1X 0.12M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-Y1X 0.12M
Order ID no. 4012132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
0.12
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
42,50 €
home
Turck-Shop
Products
Others
BI2-Q10S-Y1X 0.12M
Item Total
42,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support