Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI5-EM12WDTC-Y1X/S1255 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI5-EM12WDTC-Y1X/S1255 7M
Order ID no. 4012142
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
7
Connector type
Removable cage clamp terminals
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Pressure resistant, Wash down
Switching frequency (kHz)
2
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
NI5-EM12WDTC-Y1X/S1255 7M
Item Total
342,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
342,30 €