Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10-M30-Y1X-H1141/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI10-M30-Y1X-H1141/S97
Order ID no. 4020202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , , ,
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
104,30 €
home
Turck-Shop
Products
Others
BI10-M30-Y1X-H1141/S97
Item Total
104,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support