Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10-EG30-Y1X 15M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EG30-Y1X 15M
Order ID no. 4020802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
111,90 €
Item Total
111,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10-EG30-Y1X 15M
Contact Support