Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-P12SK-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-P12SK-Y1X
Order ID no. 40310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching frequency (kHz)
5
Key Features
home
Turck-Shop
Products
Others
BI2-P12SK-Y1X
Protection class
IP67
In Stock
Price Group
E1
List Price
54,90 €
Item Total
54,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support