Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI3-K14K-Y1X/S391 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-K14K-Y1X/S391
Order ID no. 4032100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
2 contact pins
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PC
Rated switching distance (mm)
3.5
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
43,00 €
Item Total
43,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI3-K14K-Y1X/S391
Contact Support