Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI5-K11SK-Y1X/40MM | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-K11SK-Y1X/40MM
Order ID no. 4042802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
55,70 €
Item Total
55,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI5-K11SK-Y1X/40MM
Contact Support