Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q5.5K-Y1X-0.4-PSG3.21M/S1222 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q5.5K-Y1X-0.4-PSG3.21M/S1222
Order ID no. 4055310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
0.4
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
22 mm x 8 mm x 5,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
149,60 €
Item Total
149,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-Q5.5K-Y1X-0.4-PSG3.21M/S1222
Contact Support