Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI2-Q6.5-ADZ32-0.18-FSB5.4X4/S304 | TURCK - Your Global Automation Partner
Inductive Sensor Monitoring kit for spanners
NI2-Q6.5-ADZ32-0.18-FSB5.4X4/S304
Order ID no. 4200207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.18
Connector type
1/2″
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
47 mm x 18 mm x 23,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
2 x NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
236,90 €
Item Total
236,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI2-Q6.5-ADZ32-0.18-FSB5.4X4/S304
Contact Support