Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-CK40-ADZ30X2-B3131/S34/WOB | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-CK40-ADZ30X2-B3131/S34/WOB
Order ID no. 4244221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
196,40 €
Item Total
196,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15-CK40-ADZ30X2-B3131/S34/WOB
Contact Support