Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-CRS476-ADZ30X2-B3131/S34 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-CRS476-ADZ30X2-B3131/S34
Order ID no. 42766
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Smooth barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
404,70 €
Item Total
404,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-CRS476-ADZ30X2-B3131/S34
Contact Support