Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI15U-CK40-ADZ30X2-B1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI15U-CK40-ADZ30X2-B1131
Order ID no. 4280010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
113,90 €
Item Total
113,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15U-CK40-ADZ30X2-B1131
Contact Support