Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI15U-CK40-AD4X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI15U-CK40-AD4X-H1141
Order ID no. 4280033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
64,00 €
Item Total
64,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15U-CK40-AD4X-H1141
Contact Support