Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3U-M18-RDZ30X2/S903 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-M18-RDZ30X2/S903
Order ID no. 4281225
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
3
Special features
Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
158,90 €
Item Total
158,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3U-M18-RDZ30X2/S903
Contact Support