Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10U-G30-ADZ30X2-B4131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-G30-ADZ30X2-B4131
Order ID no. 4281614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
172,50 €
home
Turck-Shop
Products
Others
BI10U-G30-ADZ30X2-B4131
Item Total
172,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support