Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-EM18-ADZ30X2 10M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18-ADZ30X2 10M
Order ID no. 4282212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
187,70 €
home
Turck-Shop
Products
Others
BI5U-EM18-ADZ30X2 10M
Item Total
187,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support