Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-M18-ADZ30X2 35M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18-ADZ30X2 35M
Order ID no. 4282213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
35
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
235,00 €
Item Total
235,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5U-M18-ADZ30X2 35M
Contact Support