Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI20U-CA40-AD34X2-H1144/S1590 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
BI20U-CA40-AD34X2-H1144/S1590
Order ID no. 4283302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-AlSi 12
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
20
Special features
uprox+, weldguard®
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP67
In Stock
Price Group
E2
List Price
114,70 €
Item Total
114,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20U-CA40-AD34X2-H1144/S1590
Contact Support