Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-CK40130-ADZ30X2-B1131/S1009 | TURCK - Your Global Automation Partner
Obsolete product as of 22.01.2021 Please use 42835953 instead.
BI20-CK40130-ADZ30X2-B1131/S1009
Order ID no. 4283485
In Stock
home
Home
Loading...
Technical Data
Downloads
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
130 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Quality active face
POM
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.03
Price Group
E1
List Price
492,30 €
Item Total
492,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20-CK40130-ADZ30X2-B1131/S1009
Contact Support