Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-CK4080-ADZ30X2-B1131/S1009 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-CK4080-ADZ30X2-B1131/S1009
Order ID no. 4283495
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
80 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
Price Group
E1
List Price
€524.00
home
Turck-Shop
Products
Others
BI20-CK4080-ADZ30X2-B1131/S1009
Item Total
€524.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support