Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-S18-AZ3X/S981 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-S18-AZ3X/S981
Order ID no. 4310422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI3-S18-AZ3X/S981
In Stock
Price Group
E1
List Price
159,70 €
Item Total
159,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support