Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
BI10-M30-AZ3X/S120 10M | TURCK - Your Global Automation Partner
add_shopping_cart
person
Login
Inductive Sensor
BI10-M30-AZ3X/S120 10M
Order ID no. 4316422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
226,90 €
Item Total
226,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10-M30-AZ3X/S120 10M
Contact Support