Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-M30-AZ3X/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI15-M30-AZ3X/S90
Order ID no. 4316509
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI15-M30-AZ3X/S90
In Stock
Price Group
E1
List Price
138,20 €
Item Total
138,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support