Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10-S30-AZ3X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI10-S30-AZ3X/S97
Order ID no. 4355421
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
187,00 €
home
Turck-Shop
Products
Others
BI10-S30-AZ3X/S97
Item Total
187,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support