Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-S30-RZ3X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-S30-RZ3X 7M
Order ID no. 4355797
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
Price Group
E1
List Price
202,40 €
home
Turck-Shop
Products
Others
NI15-S30-RZ3X 7M
Item Total
202,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support