Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-P30SK-AZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-P30SK-AZ3X
Order ID no. 43561
In Stock
Item Total
145,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI15-P30SK-AZ3X
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
normally open NO
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
Price Group
E1
List Price
145,40 €
Contact Support