Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-K20SK-RZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20SK-RZ3X
Order ID no. 43593
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
148,50 €
home
Turck-Shop
Products
Others
NI10-K20SK-RZ3X
Item Total
148,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support