Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-P18-RZ3/S139-S90 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-P18-RZ3/S139-S90
Order ID no. 4375002
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
18 mm x 80 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP68
Price Group
E1
List Price
178,40 €
Item Total
178,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-P18-RZ3/S139-S90
Contact Support