Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-GT12K-AD4X/S1610 | TURCK - Your Global Automation Partner
Obsolete product as of 22.01.2021 Please use 44050832 instead.
BI3-GT12K-AD4X/S1610
Order ID no. 4405033
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Electrical connection
Cable
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
Price Group
E1
List Price
241,80 €
Item Total
241,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3-GT12K-AD4X/S1610
Contact Support