Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-EM12WD-AD4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-EM12WD-AD4X-H1141
Order ID no. 4405046
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
3
Special features
Pressure resistant, Wash down
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68, IP69K
Price Group
E1
List Price
91,20 €
Item Total
91,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3-EM12WD-AD4X-H1141
Contact Support