Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2U-MT12E-AD34X-0.3-RS4.23/XOR | TURCK - Your Global Automation Partner
Inductive Sensor
BI2U-MT12E-AD34X-0.3-RS4.23/XOR
Order ID no. 4405051
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Cable color
Orange
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
2
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
99,00 €
Item Total
99,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2U-MT12E-AD34X-0.3-RS4.23/XOR
Contact Support