Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-M18M-AD4X 6M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18M-AD4X 6M
Order ID no. 4405054
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
6
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
79,50 €
home
Turck-Shop
Products
Others
BI5U-M18M-AD4X 6M
Item Total
79,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support