Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5U-EM18MWD-AD4X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18MWD-AD4X
Order ID no. 4405078
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
White
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI5U-EM18MWD-AD4X
In Stock
Price Group
E2
List Price
88,50 €
Item Total
88,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support