Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI8-M18-AP6X/S90 3M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-M18-AP6X/S90 3M
Order ID no. 4411331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI8-M18-AP6X/S90 3M
In Stock
Price Group
E1
List Price
91,30 €
Item Total
91,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support