Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI1.5-KS26-2AD4X2-0.3-RS4.4T/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Monitoring kit for spanners
NI1.5-KS26-2AD4X2-0.3-RS4.4T/S34
Order ID no. 4430117
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
26 mm x 15 mm x 25 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
1.5
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
156,80 €
home
Turck-Shop
Products
Others
NI1.5-KS26-2AD4X2-0.3-RS4.4T/S34
Item Total
156,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support