Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10-QN26-AD4X-0.8XOR-RS4.23/S100-S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
BI10-QN26-AD4X-0.8XOR-RS4.23/S100-S1589
Order ID no. 4470227
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.8
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
43 mm x 26 mm x 26 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
10
Special features
weldguard®
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI10-QN26-AD4X-0.8XOR-RS4.23/S100-S1589
Item Total
167,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
167,00 €