Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10S-Q26-AD4X-H1141/S34 | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
BI10S-Q26-AD4X-H1141/S34
Order ID no. 44712
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 26 mm x 26 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
109,40 €
Item Total
109,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10S-Q26-AD4X-H1141/S34
Contact Support