Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-IKT-AD4X-H1144 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-IKT-AD4X-H1144
Order ID no. 4482202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, external groove, Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
30 mm x 14,6 mm x 28 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-Zn
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
0.3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
75,30 €
home
Turck-Shop
Products
Others
BIM-IKT-AD4X-H1144
Item Total
75,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support