Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-IKT-AD4X/HC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BIM-IKT-AD4X/HC
Order ID no. 44825
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Cylindrical design
Dovetail cylinder, external groove, Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
30 mm x 14,6 mm x 17 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
GD-Zn
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
0.3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
95,20 €
Item Total
95,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-IKT-AD4X/HC
Contact Support