Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-IKM-AD4X-H1141/S34 | TURCK - Your Global Automation Partner
Magnetic Field Sensor for pneumatic cylinders (magnetic-field immune)
BIM-IKM-AD4X-H1141/S34
Order ID no. 44840
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, external groove, Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
34 mm x 17 mm x 34 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-Zn
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Special features
Resistant to magnetic fields
Switching element function
normally open NO
Switching frequency (kHz)
0.015
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
113,00 €
Item Total
113,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-IKM-AD4X-H1141/S34
Contact Support