Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-INTC-AG41X-H1141 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-INTC-AG41X-H1141
Order ID no. 4550001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
36 mm x 5 mm x 6 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12
Switching element function
normally open NO
Switching frequency (kHz)
0.3
Key Features
Protection class
home
Turck-Shop
Products
Others
BIM-INTC-AG41X-H1141
IP67
Item Total
79,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
79,40 €