Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI5-EG08-AG41X/S1237 0.1M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI5-EG08-AG41X/S1237 0.1M
Order ID no. 4561002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.1
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
70,60 €
Item Total
70,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI5-EG08-AG41X/S1237 0.1M
Contact Support