Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-CRS476-AP4X2-H1141/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI2-CRS476-AP4X2-H1141/S34
Order ID no. 4580091
home
Home
Loading...
Technical Data
Downloads
Special features
Pressure resistant
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€421.40
Item Total
€421.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-CRS476-AP4X2-H1141/S34
Contact Support