Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1.2U-Q8SE-AP6X-1.0-RS4/S1109 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI1.2U-Q8SE-AP6X-1.0-RS4/S1109
Order ID no. 4601310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
40 mm x 8 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
GD-ZnAl
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
103,20 €
Item Total
103,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1.2U-Q8SE-AP6X-1.0-RS4/S1109
Contact Support