Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2U-EG08-AP6X-0.3-PSG3M | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI2U-EG08-AP6X-0.3-PSG3M
Order ID no. 4602039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
0.3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI2U-EG08-AP6X-0.3-PSG3M
In Stock
Price Group
E2
List Price
100,30 €
Item Total
100,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support