Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2U-EGT08-AP6X-V1131/S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With WeldGuard™ Coating
BI2U-EGT08-AP6X-V1131/S1589
Order ID no. 4602126
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30 + WeldGuard™
Rated switching distance (mm)
2
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+, weldguard®
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
169,30 €
Item Total
169,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2U-EGT08-AP6X-V1131/S1589
Contact Support