Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1U-EH04-AP6X-0.3-RS4/S1160 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-EH04-AP6X-0.3-RS4/S1160
Order ID no. 4602127
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E2
List Price
110,60 €
home
Turck-Shop
Products
Others
BI1U-EH04-AP6X-0.3-RS4/S1160
Item Total
110,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support