Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-EG08-RP6X-0.3-RS4/S90 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08-RP6X-0.3-RS4/S90
Order ID no. 4602208
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NC contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1.5-EG08-RP6X-0.3-RS4/S90
Item Total
101,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
101,60 €