Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1-G08-AP6/S100 5M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI1-G08-AP6/S100 5M
Order ID no. 4603025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1
Switching element function
normally open NO
Switching frequency (kHz)
1.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1-G08-AP6/S100 5M
Item Total
161,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
161,70 €